Step Profile Bracket Set 8 160
0.0.647.13

Step Profile Bracket Set 8 160

0.0.647.13

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/64713
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Step Profile Bracket Set 8 160
0.0.647.13

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 552 g
ESD
ESD-safe = No
Torque
M = 25 Nm
Step Profile Bracket Set 8 160
0.0.647.13

Details

2 step profile flat brackets 160, St, powder-coated RAL 9006 white aluminium
4 T-Slot Nuts 8 St M8, St, bright zinc-plated
4 Countersunk Screws DIN 7991-M8x20, St, bright zinc-plated
4 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
4 hexagon screws ISO 4017-M8x18, St, bright zinc-plated
Step Profile Bracket Set 8 160
This Bracket Set is used to fasten Step Profile 8 160 to stringers. The two 5 mm-wide brackets must be factored into the overall width measurement for steps. All the necessary fastening elements are included in the scope of supply. The outward-facing screws fit flush with the profile. Profile 8 120x40 light is recommended for use as a stringer profile.
Step Profile Bracket Set 8 160
0.0.647.13

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098