Table-Top Fastening Bracket D30
0.0.647.11

Table-Top Fastening Bracket D30

0.0.647.11

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/64711
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Application
  • Classification
Table-Top Fastening Bracket D30
0.0.647.11

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 91.0 g
ESD
ESD-safe = Yes
Table-Top Fastening Bracket D30
0.0.647.11

Details

Sheet material, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
The rapid solution for supporting horizontal panels: Position one Table-Top Fastening Bracket D30 in each corner of a D30 frame and place on top any panel material – that’s all it takes to create strong shelving for storage systems or workpiece carriers, etc.
If required, Table-Top Fastening Bracket D30 can also be screwed to the panel and (Profile) Tube D30, thereby further stabilising the frame.
The table top is simply slotted into a frame made of Tubes D30 or Profiles D30.
Fasteners D30 require an all-round gap of 5 mm that should be taken into account when cutting the panel to size.

Downloads

ESD Product Qualification(344 KB)

Videos

7. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item Line D30 New Products Autumn 2011

The D30 cylindrical tube system with its practical fastening technology can now do even more. From simple shelves and variable work stations to complex loading and unloading constructions with roller conveyors -- D30 adapts perfectly to on-site requirements and makes lean production more efficient. And D30 now brings a bit more colour to this efficiency. Profile Tubes D30 are available in seven different colours. This makes it far easier to mark out locations, components and quantities.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

Applications

D30 transport trolley with three levels - Article EX-01054

The three loading levels of this lightweight transport trolley from item offer sufficient capacity for workpieces and containers.

More information
PDF CAD Parts list Drawing

Applications

KH picking trolley - Article EX-01065

This picking trolley features a transparent shelf and a roller conveyor. It is ideal for getting small SLCs to where they are needed and returning various types of container.

More information
PDF CAD Parts list Drawing

Applications

D30 incoming goods trolley - Article EX-01067

This incoming goods trolley has been designed as a work bench for a computer, where sufficient space is also required for writing by hand.

More information
PDF CAD Parts list Drawing

Applications

Complete cleaning trolley

A clean solution: The cleaning trolley offers plenty of space for cleaning equipment and for transporting waste and consumables.

More information
PDF CAD Parts list Drawing

Applications

CIP table

A better overview for faster decisions. This CIP table shows which components are available for designing lean production solutions.

More information
PDF CAD Parts list Drawing
Table-Top Fastening Bracket D30
0.0.647.11

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
83024900