Angle Bracket Set 8 40x40 PA
0.0.647.03

Angle Bracket Set 8 40x40 PA

0.0.647.03

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/64703
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Videos
  • Classification
Angle Bracket Set 8 40x40 PA
0.0.647.03

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 53 g
ESD
ESD-safe = No
Torque
M = 10 Nm
Angle Bracket Set 8 40x40 PA
0.0.647.03

Details

Angle Bracket 8 40x40 PA, black
2 Button-Head Screws ISO 7380-M8x18, St, bright zinc-plated
2 washers 9x20x2, St, bright zinc-plated
2 T-Slot Nuts 8 St M8, bright zinc-plated
The flexible machining-free profile fastening. Using the Angle Bracket ensures constructions can be easily reconfigured, as it does not need to be permanently fixed in one place.
Because Angle Brackets reinforce fastening points, they are particularly useful in applications that are likely to involve bending loads.
Angle Bracket Sets 8 PA include all the necessary fastening materials for joining two Profiles KH.
Angle Brackets PA come with removable anti-torsion features, meaning that attachments without a profile groove can also be screw-connected with ease.
The load-carrying capacity is to be checked to ensure both conditions are met.
Angle Bracket Set 8 40x40 PA
0.0.647.03

Accessoires / Service

Angle Bracket Set 8 40x40 PA
0.0.647.03

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Videos

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

item MB Building Kit System New Products Autumn 2011

It's brand new - an item profile that is entirely non-metallic. item now offers a Profile 8 and Tube D30 for special applications that are made entirely of an innovative material comprising 70 percent wood and 30 percent plastic. As a result, users can now build constructions that do not conduct electricity or affect the radio frequency range.
Angle Bracket Set 8 40x40 PA
0.0.647.03

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
39269097