Fastening Set for Container Profile 8 80x40
0.0.643.40

Fastening Set for Container Profile 8 80x40

0.0.643.40

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/64340
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Application
  • Classification
Fastening Set for Container Profile 8 80x40
0.0.643.40

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 327 g
ESD
ESD-safe = Yes
Fastening Set for Container Profile 8 80x40
0.0.643.40

Details

2 fastening plates for Container Profile 8 80x40, St, bright zinc-plated
2 T-Slot Nuts 8 St 2xM6-76, bright zinc-plated
4 Button-Head Screws M6x16, St, bright zinc-plated
8 Countersunk Screws M5x25 DIN7500 TX25, St, bright zinc-plated
Improved efficiency for manual production: Semi-open fronted boxes with mounting lugs can be hung on the practical Container Profile in no time, meaning they can also be changed over just as fast. Support ribs in two different thicknesses ensure the system is compatible with semi-open fronted boxes from a number of manufacturers. The Line 8 groove also enables users to attach tools and other accessories.
The Fastening Set for Container Profile 8 80x40 allows users to angle containers to support ergonomic picking operations. This is particularly advantageous when working with small parts or containers that are located high up and helps to reduce cycle times.
When installed in a straight vertical alignment, the Container Profile can be used from either side, such as on SystemMobiles L and T. It can also be incorporated into bespoke transport and workshop trolleys.
Angle α can be set to 0°, 7.5° or 15° by selecting suitable fastening holes. This ensures fatigue-free, efficient handling processes.

Downloads

ESD Product Qualification(523 KB)

Videos

item Work Bench Systems New Products Autumn 2011

The best organisers are extremely flexible - exactly like the new item SystemMobiles. These new products combine a lightweight solution with exceptional carrying capacity and an optimised chassis. They are the ideal solution for getting materials and workpieces where they are needed fast. The customisable design principles of these transport trolleys mean they can be adapted to all working processes, thereby helping to improve the speed and flexibility of production systems.

Applications

Highly mobile work trolley

Light, manoeuvrable and fully equipped: The flexible work trolley for jobs that move from place to place.

More information
PDF CAD Parts list Drawing
Fastening Set for Container Profile 8 80x40
0.0.643.40

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
83024200