Partition Adapter D40
0.0.641.42

Partition Adapter D40

0.0.641.42

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/64142
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Partition Adapter D40
0.0.641.42

Attributes

Line
line 8
Material
Al, anodized
Delivery unit
1 set
Weight
m = 185.0 g
ESD
ESD-safe = No
Partition Adapter D40
0.0.641.42

Details

Pin, St, bright zinc-plated
Sleeve, Al, white aluminium, similar to RAL 9006
2 Countersunk Screws DIN 7991 M8x20, St, bright zinc-plated
3 grub screws DIN 915 M6x10, St, bright zinc-plated
Create sound protection and screening using mobile partition walls and mark out designated routes and areas. The Partition Base Plates D400 are free-standing, lightweight elements that can be rapidly deployed.
A partition built with Profiles 8 D40 is an elegant solution. The circular cross-section of the Partition Base Plate is a perfect match to the design of the Adapters and Stand Profiles. Two profiles can be fitted close together on Partition Base Plate D400 2z – and Partition Adapter D40 allows them to be swivelled to any angle and secured in position.
All that is needed to attach the Partition Base Plate is a thread in the core bore of a Profile 8.
Partition Adapter D40
0.0.641.42

Accessoires / Service

Profile 8 D40 1NO, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.493.39
Profile 8 D40 2NO180, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.493.42
Profile 8 D40 2NO90, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.489.40
Profile 8 D40 3NO, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.493.45
Profile 8 D40 4NO, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.493.48
Profile 8 D40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.493.36

Videos

item MB Building Kit System New Products Spring 2011

Join us for a première - be among the first to experience the new Linear Unit KRF. By combining universal suitability with a compact, rigid design, this drive system truly stands out from the crowd. It comprises a high-performance Drive Unit, runs with an exceptionally low level of noise and has steel roller guides that make it ideal for heavy-duty applications.

item New Products Spring 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System -- Discover new ideas from item. A diverse range of possible applications, maximum product quality and impressive service make all the difference. item solutions are tried and tested and centred around customer requirements.
Partition Adapter D40
0.0.641.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
76161000