Threaded Insert D30 M6, grey similar to RAL 7042
0.0.641.00

Threaded Insert D30 M6, grey similar to RAL 7042

0.0.641.00

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/64100
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Threaded Insert D30 M6, grey similar to RAL 7042
0.0.641.00

Attributes

Line
Line D30
Property
grey similar to RAL 7042
Delivery unit
1 set
Weight
m = 55.0 g
ESD
ESD-safe = No
Force max
Fmax. = 2000 N
Threaded Insert D30 M6, grey similar to RAL 7042
0.0.641.00

Details

2 threaded insert halves D30, PA-GF
Hexagon nut M6x30, St, bright zinc-plated
The universal fastener for all parts that are to be fitted to the ends of Tubes or Profile Tubes D30. Available in thread sizes M6, M8 and M10 and also with ESD protection.
Furthermore, Threaded Inserts offer a simple means of attaching Tubes and Profile Tubes D30 to Panels, Flat Brackets and any other structure.
Fmax = 2000 N
Fmax = 500 N
Threaded Insert D30 M6, grey similar to RAL 7042
0.0.641.00

Accessoires / Service

Knuckle Foot D30, M6x45, stainless
Delivery unit
1 pce.
Article-No.
0.0.478.22

Videos

item New Products Spring 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System -- Discover new ideas from item. A diverse range of possible applications, maximum product quality and impressive service make all the difference. item solutions are tried and tested and centred around customer requirements.

item Line D30 New Products Spring 2011

Fit stable diagonal bars easily with the new Fastener D30-45°, link up to existing structures with Adapters D30/D28 and secure adjustable feet and castors to Tubes D30 -- the new Line D30 has just become universal.

7. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.
Threaded Insert D30 M6, grey similar to RAL 7042
0.0.641.00

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
73181640