Threaded Insert D30 M10 ESD, black similar to RAL 9005
0.0.640.82

Threaded Insert D30 M10 ESD, black similar to RAL 9005

0.0.640.82

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/64082
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Application
  • Classification
Threaded Insert D30 M10 ESD, black similar to RAL 9005
0.0.640.82

Attributes

Line
Line D30
Property
black similar to RAL 9005
Delivery unit
1 set
Weight
m = 50.0 g
ESD
ESD-safe = Yes
Force max
Fmax. = 2000 N
Threaded Insert D30 M10 ESD, black similar to RAL 9005
0.0.640.82

Details

2 threaded insert halves D30, PA-GF, ESD
Hexagon nut M10x30, St, bright zinc-plated
The universal fastener for all parts that are to be fitted to the ends of Tubes or Profile Tubes D30. Available in thread sizes M6, M8 and M10 and also with ESD protection.
Furthermore, Threaded Inserts offer a simple means of attaching Tubes and Profile Tubes D30 to Panels, Flat Brackets and any other structure.
Fmax = 2000 N
Fmax = 500 N
Threaded Insert D30 M10 ESD, black similar to RAL 9005
0.0.640.82

Accessoires / Service

Castor D75 swivel ESD
Delivery unit
1 pce.
Article-No.
0.0.420.15
Castor D75 swivel with double-brake ESD
Delivery unit
1 pce.
Article-No.
0.0.420.17
Knuckle Foot D40, M10x80, stainless
Delivery unit
1 pce.
Article-No.
0.0.640.57

Downloads

ESD Product Qualification(314 KB)

Videos

item New Products Spring 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System -- Discover new ideas from item. A diverse range of possible applications, maximum product quality and impressive service make all the difference. item solutions are tried and tested and centred around customer requirements.

item Line D30 New Products Spring 2011

Fit stable diagonal bars easily with the new Fastener D30-45°, link up to existing structures with Adapters D30/D28 and secure adjustable feet and castors to Tubes D30 -- the new Line D30 has just become universal.

Applications

Lightweight work bench - Article EX-01034

This work bench can be adapted, set up and extended with minimal assembly work.

More information
PDF CAD Parts list Drawing

Applications

Lightweight transport trolley - Article EX-01036

The transport trolley for getting materials where they are needed fast.

More information
PDF CAD Parts list

Applications

D30 work bench - Article EX-01049

This D30 work bench with shelf is the perfect starting point for flexible production.

More information
PDF CAD Parts list Drawing

Applications

D30 work bench with roller conveyor - Article EX-01052

This stable work bench with roller conveyor is the perfect starting point for creating interlinked workstations in a lean production environment.

More information
PDF CAD Parts list Drawing

Applications

D30 incoming goods trolley - Article EX-01067

This incoming goods trolley has been designed as a work bench for a computer, where sufficient space is also required for writing by hand.

More information
PDF CAD Parts list Drawing

Applications

D30 material trolley with Tube Protector - Article EX-01084

Because it safely cushions any impact, this material trolley made from D30 Profile Tubes is ideal for transporting delicate products. All the Profile Tubes that might come into contact with the goods are covered with Tube Protector.

More information
PDF CAD Parts list Drawing

Applications

Material supply rack

Plenty of space for uninterrupted material supply. The heavy-duty material supply rack with inclined roller conveyors.

More information
PDF CAD Parts list Drawing

Applications

CIP table

A better overview for faster decisions. This CIP table shows which components are available for designing lean production solutions.

More information
PDF CAD Parts list Drawing
Threaded Insert D30 M10 ESD, black similar to RAL 9005
0.0.640.82

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
73181900