Table Frame 2 F 1500
0.0.639.34

Table Frame 2 F 1500

0.0.639.34

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/63934
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Strong backing for back-friendly solutions – item becomes the first and only manufacturer of industrial work benches to receive the AGR seal of approval. This means our Work Bench System is certified to the stringent ergonomic requirements laid down by the committee of experts at the Campaign for Healthy Backs (AGR e.V.). That’s good news for you and for sustainable preventive approaches to protecting any company’s most valuable resource – its workforce.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Application
  • Classification
Table Frame 2 F 1500
0.0.639.34

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 35.5 kg
ESD
ESD-safe = No
Table Frame 2 F 1500
0.0.639.34

Details

A new Cable Duct that has been specially developed for work bench 2 F is available as an optional accessory. It is fitted between the table columns.
The table top can be fitted directly over the table columns (d = 0) or in front of the columns (d = 160 mm). The latter option means that Cable Duct E can then be fitted between the columns. If the work bench is to be height adjustable, the table top must be fitted in front of the columns.
The table top can be fitted directly over the table columns (d = 0) or in front of the columns (d = 160 mm). The latter option means that Cable Duct E can then be fitted between the columns. If the work bench is to be height adjustable, the table top must be fitted in front of the columns.
Table Frame 2 F 1500
0.0.639.34

Accessoires / Service

Table Upright F 2 F 1500
Delivery unit
1 set
Article-No.
0.0.644.31
Table Overhang E 1500
Delivery unit
1 set
Article-No.
0.0.634.07
Cable Duct E 1500
Delivery unit
1 set
Article-No.
0.0.637.18
Compound Slide Overhang 1500
Delivery unit
1 set
Article-No.
0.0.652.37
Table Upright F 2 F Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.55
Table Upright E Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.64
Table Upright K56 Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.72
Cable Duct E 1500-160x160
Delivery unit
1 set
Article-No.
0.0.678.32

Videos

item New Products Spring 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System -- Discover new ideas from item. A diverse range of possible applications, maximum product quality and impressive service make all the difference. item solutions are tried and tested and centred around customer requirements.

Applications

Work bench designed for disabled users - Article EX-01069

This work bench has been optimised for use by operators who need to sit down frequently due to a physical disability.

More information
PDF CAD Parts list Drawing

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing

Applications

Manual work bench with Karakuri/LCA material supply system

Ergonomic material supply: This work bench features a Karakuri/LCA mechanism that makes it easy to restock, return empties and change the direction of small load carriers.

More information
PDF CAD Parts list Drawing

Applications

Mobile, folding work bench

This ultra-mobile work bench can be folded up to a compact size and moved around easily “on its back” using the castors.

More information
PDF CAD Parts list Drawing
Table Frame 2 F 1500
0.0.639.34

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76109090