Conduit Cap 80x80 with Cable Entry Protector, black
0.0.638.39

Conduit Cap 80x80 with Cable Entry Protector, black

0.0.638.39

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/63839
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Conduit Cap 80x80 with Cable Entry Protector, black
0.0.638.39

Attributes

Material
PA-GF
Property
black
Delivery unit
1 set
Weight
m = 23 g
ESD
ESD-safe = No
Conduit Cap 80x80 with Cable Entry Protector, black
0.0.638.39

Details

No more fiddly edge protection that flies off every time cabling is changed.
The systematic closure for all cable conduits with a screw channel for fastening Caps (Conduits SE 40x40 and SE 80x80 and the Modular Conduit System).
Two-part Conduit Caps with Cable Entry Protector remain attached to the conduit, but still allow additional cables or hoses to be added or removed. Once the Lid Profile has been replaced, the removable part of the cap safely covers the edge of the lid and protects the cables within the conduit.
Recommended screws: Self-Tapping Screw DIN 7981 St 4.2x9.5 (8.0.000.13).
Conduit Cap 80x80 with Cable Entry Protector, black
0.0.638.39

Accessoires / Service

Self-Tapping Screw DIN 7981 St 4.2x9.5, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.000.13

Videos

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

item MB Building Kit System New Products Autumn 2011

It's brand new - an item profile that is entirely non-metallic. item now offers a Profile 8 and Tube D30 for special applications that are made entirely of an innovative material comprising 70 percent wood and 30 percent plastic. As a result, users can now build constructions that do not conduct electricity or affect the radio frequency range.
Conduit Cap 80x80 with Cable Entry Protector, black
0.0.638.39

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39235090