Roller Conveyor St D30 with Flanged Wheel, grey similar to RAL 7042
0.0.637.54

Roller Conveyor St D30 with Flanged Wheel, grey similar to RAL 7042

0.0.637.54

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/63754
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 4500 mm
≥1
on application
cut-off max. 4500 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Roller Conveyor St D30 with Flanged Wheel, grey similar to RAL 7042
0.0.637.54

Attributes

Line
Line D30
Property
grey similar to RAL 7042
Delivery unit
cut-off max. 4500 mm
Weight, spec. Length
m = 756 g/m
ESD
ESD-safe = No
Roller Conveyor St D30 with Flanged Wheel, grey similar to RAL 7042
0.0.637.54

Details

Roller conveyor profile, St, bright zinc-plated
Castors, PP, grey
Axles, St, bright zinc-plated
Cut to size, slot into place, tighten and you’re good to go! Thanks to its robust design, item Roller Conveyor St D30 forms the basis of many applications. It is supplied ready for installation. The roller conveyor profile made from sheet steel can also be cut to size with ease. A large selection of fastening brackets paves the way for conveyor lines in a whole host of installation scenarios and at any angle you can think of.
Roller Conveyor St D30 uses smooth-running roller elements on steel axles for a long service life. Depending on how smoothly the line needs to run, users can choose between Roller Conveyor St D30 (with or without flanged wheel) and Roller Conveyor St D30/2 (half the axle spacing).
Things that would scratch or damage standard roller elements can usually be transported directly on Roller Conveyor St D30 with Steel Tyres, without first having to be placed in a container. Thanks to their steel covering, the roller elements in this conveyor are resistant to metallic and sharp-edged components.
The relevant statutory regulations, such as DGUV standards in Germany, must be adhered to when building racks. Please note that the load-carrying capacity of item Roller Conveyors can exceed the capacity of other components. The maximum deflection (f) item recommends for two parallel Roller Conveyors is: f < 1/100 a
Calculate the load-carrying capacity and support width of the Roller Conveyor using this diagram:
Roller Conveyor St carries a load of 5 x 15 kg over a span of 1500 mm. This load (75 kg) is distributed over two Roller Conveyors, each with a span of 1500 mm. That corresponds to maximum load-carrying capacity q.
Permissible force on a single roller element of Roller Conveyor St D30: F < 100 N
Roller Conveyor St D30 with Flanged Wheel, grey similar to RAL 7042
0.0.637.54

Accessoires / Service

Roller Conveyor St Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.642.47
Roller Conveyor St, Fastening Bracket D30 with Stop H27
Delivery unit
1 set
Article-No.
0.0.642.46
Roller Conveyor St, Fastening Bracket I D30
Delivery unit
1 set
Article-No.
0.0.647.06
Roller Conveyor St, Fastening Bracket U D30
Delivery unit
1 set
Article-No.
0.0.647.07
Roller Conveyor St, End Cap
Delivery unit
1 set
Article-No.
0.0.647.08
Roller Conveyor St, Support D30
Delivery unit
1 set
Article-No.
0.0.647.10
Roller Conveyor St D30 Brake
Delivery unit
1 pce.
Article-No.
0.0.647.76
Roller Conveyor St, Fastening Bracket D30 with Stop H43
Delivery unit
1 set
Article-No.
0.0.652.46
Roller Conveyor St, Butt Fastener
Delivery unit
1 set
Article-No.
0.0.654.75
Profile Saw Cut, Steel Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.723.07
Roller Conveyor St D30 with Flanged Wheel, grey similar to RAL 7042
0.0.637.54

Tools

Roller Conveyor St, Assembly Pliers
Delivery unit
1 pce.
Article-No.
0.0.654.73

Downloads

Technical documentation(3 MB)

Videos

item Line D30 - simple, flexible and efficient!

Simple handling is the key feature of Line D30 and delivers maximum cost efficiency in the continuous improvement of manufacturing processes. It is made possible by non-machined connections, simple joining and a forgiving design principle.

Applications

Shelf for intermediate store with roller conveyors - Article EX-01035

The ideal solution for moving material rapidly between work stations.

More information
PDF CAD Parts list

Applications

D30 rack for intermediate storage - Article EX-01050

Lightweight, cylindrical profiles provide a stable, light frame.

More information
PDF CAD Parts list Drawing

Applications

Material provisioning rack on castors - Article EX-01051

This material provisioning rack from item comprises three inclined provisioning levels that are loaded according to the FIFO principle.

More information
PDF CAD Parts list Drawing

Applications

D30 work bench with roller conveyor - Article EX-01052

This stable work bench with roller conveyor is the perfect starting point for creating interlinked workstations in a lean production environment.

More information
PDF CAD Parts list Drawing

Applications

Large transport trolley - Article EX-01055

This first-in, first-out (FIFO) rack is ideal for holding heavy material crates.

More information
PDF CAD Parts list Drawing

Applications

FIFO picking trolley for integration into a work bench - Article EX-01079

This FIFO picking trolley acts as an integrated rack for moving goods. The trolley has been designed so that it can be adapted to suit individual work benches.

More information
PDF CAD Parts list Drawing

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing

Applications

Ergonomic D30 rack - Art. no. EX-01094

This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height. The lower portion is used as a return line.

More information
PDF CAD Parts list Drawing

Applications

SystemMobile U82H - Art. no. EX-01108

This SystemMobile U82H features two roller conveyors D30 and two Trays 8x6. The trolley is another example of the exceptional versatility that SystemMobiles offer.

More information
PDF CAD Parts list Drawing
Roller Conveyor St D30 with Flanged Wheel, grey similar to RAL 7042
0.0.637.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84283920