ESD Earthing Terminal, 3 x DK10
0.0.636.27

ESD Earthing Terminal, 3 x DK10

0.0.636.27

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/63627
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
ESD Earthing Terminal, 3 x DK10
0.0.636.27

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 70 g
ESD
ESD-safe = Yes
ESD Earthing Terminal, 3 x DK10
0.0.636.27

Details

Earthing Terminal, yellow
Cable, diameter 2.4 mm, black
Discharge resistance 1 MΩ
The item ESD Earthing Terminal has three connections (10 mm snap fasteners) for connection cables and serves as a “collection point” for the dissipation of electrostatic charges in the work bench handling area. The device is fitted below the working surface.
The item ESD Earthing Plug also has three connections (10 mm snap fasteners). It is inserted into a power socket (German domestic standard) and safely transfers charges to the earth potential of the power supply system.
ESD Earthing Terminal, 3 x DK10
0.0.636.27

Accessoires / Service

ESD Connection Cable DK10, coiled
Delivery unit
1 pce.
Article-No.
0.0.631.68
ESD Connection Cable DK10, straight
Delivery unit
1 pce.
Article-No.
0.0.636.28
ESD Connection Cable DK10 - Ring Connector 5 mm
Delivery unit
1 pce.
Article-No.
0.0.636.84
ESD Wristband DK10
Delivery unit
1 pce.
Article-No.
0.0.631.69

Downloads

ESD Product Qualification(330 KB)
ESD Earthing Terminal, 3 x DK10
0.0.636.27

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
85331000