ESD Wristband DK10
0.0.631.69

ESD Wristband DK10

0.0.631.69

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/63169
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
ESD Wristband DK10
0.0.631.69

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 11 g
ESD
ESD-safe = Yes
ESD Wristband DK10
0.0.631.69

Details

Fabric, elastic, hypoallergenic, black
With snap fastener DK10
As employees both carry and transfer charges, it is crucial to incorporate them into any ESD safety concept. The ESD Wristband offers effective protection against electrostatic charges.
The wristband with snap fastener is connected to the ESD Earthing Terminal or ESD Earthing Plug via a connection cable.
Discharge resistance: 1 MΩ
ESD Wristband DK10
0.0.631.69

Accessoires / Service

ESD Connection Cable DK10, coiled
Delivery unit
1 pce.
Article-No.
0.0.631.68
ESD Connection Cable DK10, straight
Delivery unit
1 pce.
Article-No.
0.0.636.28
ESD Connection Cable DK10 - Ring Connector 5 mm
Delivery unit
1 pce.
Article-No.
0.0.636.84

Downloads

ESD Product Qualification(324 KB)
ESD Wristband DK10
0.0.631.69

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
59119091