End Cap and Lubricating System 8 D14, grey
0.0.630.10

End Cap and Lubricating System 8 D14, grey

0.0.630.10

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/63010
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
End Cap and Lubricating System 8 D14, grey
0.0.630.10

Attributes

Line
line 8
Material
PA-GF
Property
grey
Delivery unit
1 set
Weight
m = 60 g
ESD
ESD-safe = No
End Cap and Lubricating System 8 D14, grey
0.0.630.10

Details

End Cap and Lubricating System 8 D14, right
End Cap and Lubricating System 8 D14, left
2 Button-Head Screws ISO 7380-M8x10, St, bright zinc-pl.
The modern look for the item Roller Guides 8:
The grey colouring of the End Cap and Lubricating Systems is the ideal complement to the elegant finish of the anodized aluminium profiles – and the other new, grey Caps.
The End Cap and Lubricating Systems are essential in order to protect and lubricate the Bearing Units.
The end cap and lubricating felt is saturated with oil when it leaves the factory. Recommended re-oiling interval: every six months.
Possible arrangement of the End Cap and Lubricating Systems which are required in every instance.
The spring-loaded end cap and lubricating felt can be re-lubricated via the hole provided. Recommended re-lubricating cycle: every six months.
In order to ensure adequate lubrication, the minimum stroke lengths required for the slides must be observed.
End Cap and Lubricating System 8 D14, grey
0.0.630.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
39269097