Locking System 5, Cylinder Lock with escutcheon, left-hand application
0.0.619.43

Locking System 5, Cylinder Lock with escutcheon, left-hand application

0.0.619.43

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/61943
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Application
  • Classification
Locking System 5, Cylinder Lock with escutcheon, left-hand application
0.0.619.43

Attributes

Line
line 5
Property
left-hand application
Delivery unit
1 set
Weight
m = 96 g
ESD
ESD-safe = No
Locking System 5, Cylinder Lock with escutcheon, left-hand application
0.0.619.43

Details

Cylinder Lock, keys identical
Key, locking bar, nab
Notes on Use and Installation
The proven locking systems for Lines 5, 6 and 8 are now available in a new form. In the variant with escutcheon, the panel element has an anti-torsion feature for the locking system and the locking system itself is covered over to provide an attractive finish. In the variant with integrated grip, the escutcheon also serves as an ergonomic grip. There is no need for an additional grip/handle on the door.
Locking Systems with escutcheons/grips are fitted directly into the frameless panel element (thickness 1-8 mm) and lock the door in the profile groove that holds the nab. Use of an additional Door Rabbet or stop is recommended.
All variants of Locking Systems with escutcheons/grips are available for both left-hand and right-hand application (the right-hand option swings the locking bar in clockwise direction into a groove on the right of the door; the situation is reversed for the left-hand option). In addition to Cylinder Locks with keys identical, variants are also available with Double-Beard Locks.
The panel element is processed for fitting the Lock System with escutcheon/grip.
Locking System 5, Cylinder Lock with escutcheon, left-hand application
0.0.619.43

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75

Downloads

Assembly instruction(386 KB)

Applications

Elegant display case with angular surfaces - Article EX-01040

The ideal way to make the most of exhibits.

More information
PDF CAD Parts list
Locking System 5, Cylinder Lock with escutcheon, left-hand application
0.0.619.43

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
46171503
UNSPSC 9.0
31162503
customs tariff number
83014090