Track Oil for Linear Guides
0.0.612.75

Track Oil for Linear Guides

0.0.612.75

Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/61275
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Track Oil for Linear Guides
0.0.612.75

Attributes

Delivery unit
1 pce.
Weight
m = 285 g
ESD
ESD-safe = No
Track Oil for Linear Guides
0.0.612.75

Details

Synthetic lubrication oil ISO VG 460
Contents: 250 ml (bottle)
The special Track Oil for Linear Guides is entirely synthetic and approved for contact with foodstuffs. It is used to maintain oil-lubricated guide tracks.

Downloads

Safety Instructions(2 MB)
Track Oil for Linear Guides
0.0.612.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23060101
eCl@ss 4.0
21030102
eCl@ss 4.1
21030102
eCl@ss 5.0
21170203
eCl@ss 5.1
21170203
eCl@ss 6.0.1
21170203
eCl@ss 7.1
21170203
eCl@ss 8.0
21170203
UNSPSC 7.0
15121501
UNSPSC 9.0
15121501
customs tariff number
27101999