Tube D25x3 St, bright zinc-plated
0.0.609.83

Tube D25x3 St, bright zinc-plated

0.0.609.83

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/60983
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Application
  • Classification
Tube D25x3 St, bright zinc-plated
0.0.609.83

Attributes

Material
St
Property
bright zinc-plated
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 1.63 kg/m
ESD
ESD-safe = Yes
Moment of Inertia, x-axis
Ix = 1.28 cm4
Moment of Inertia, y-axis
Iy = 1.28 cm4
Moment of Inertia, torsional
It = 2.53 cm4
Resistance Moment, x-axis
Wx = 1.02 cm3
Resistance Moment, y-axis
Wy = 1.02 cm3
Tube D25x3 St, bright zinc-plated
0.0.609.83

Details

Permissible synchroniser shaft speed in relation to length

0.0.609.83 Tube D25x3 St
D = speed [RPM]
L = length of shaft [mm]
Tube D25x3 St, bright zinc-plated
0.0.609.83

Accessoires / Service

Synchronising Set D55/D34
Delivery unit
1 set
Article-No.
0.0.666.60
Synchronising Set KLE 8 80x80
Delivery unit
1 set
Article-No.
0.0.609.78
Synchronising Set KRF 8 80 ZR
Delivery unit
1 set
Article-No.
0.0.648.58
Profile Saw Cut, Steel Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.723.07

Downloads

ESD Product Qualification(339 KB)

Applications

Space-saving positioning system - Article EX-01008

This two-axis positioning system takes up very little space.

More information
PDF CAD Parts list

Applications

3-axis handling - Article EX-01078

item linear technology can be used to design highly accurate 3-axis handling systems. Movement along the X axis is controlled by two synchronised KLE 8. Movement along the Y axis is controlled by roller guide 8 D10 with timing-belt drive, while roller guide 8 D14 with timing-belt drive takes care of the Z axis.

More information
PDF CAD Parts list Drawing
Tube D25x3 St, bright zinc-plated
0.0.609.83

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35060402
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 6.0.1
23309290
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73063072