Base Plate 8 40x40, M10, black
0.0.608.85

Base Plate 8 40x40, M10, black

0.0.608.85

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/60885
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Base Plate 8 40x40, M10, black
0.0.608.85

Attributes

Line
line 8
Material
Die-cast zinc
Property
black
Delivery unit
1 pce.
Weight
m = 119 g
ESD
ESD-safe = No
Thread
M10
Base Plate 8 40x40, M10, black
0.0.608.85

Details

Base Plate 8 40x40 is a stable fastening plate for accommodating Adjustable Feet that are to be screwed to Profiles 8 40x40.
Where a long adjustment path is required, Adjustable Feet with long threaded spindles are often used, although the length of thread in the core bore is insufficient. Base Plate 8 40x40, M10 is fitted with a 16 mm long thread that can accommodate any length of Adjustable Foot. The threaded spindle is then contained within the profile groove.
Permissible pressure loading of Base Plate 8 40x40, M10 is:
Fmax.= 10,000 N
Ensure that the loading limit for the Adjustable Foot is not exceeded!
Base Plate 8 40x40, M10, black
0.0.608.85

Accessoires / Service

Knuckle Foot D40, M10x80, black
Delivery unit
1 pce.
Article-No.
0.0.265.74
Knuckle Foot D60, M10x75, black
Delivery unit
1 pce.
Article-No.
0.0.439.29
Knuckle Foot D60, M10x120, black
Delivery unit
1 pce.
Article-No.
0.0.439.30
Knuckle Foot D80, M10x80, black
Delivery unit
1 pce.
Article-No.
0.0.432.84
Knuckle Foot X D40, M10x80, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.496.02
Base Plate 8 40x40, M10, black
0.0.608.85

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
79070000