Telescope Profile 8 80x40, natural
0.0.608.49

Telescope Profile 8 80x40, natural

0.0.608.49

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/60849
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Telescope Profile 8 80x40, natural
0.0.608.49

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 2.59 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 9.61 cm2
Moment of Inertia, x-axis
Ix = 77.15 cm4
Moment of Inertia, y-axis
Iy = 20.58 cm4
Moment of Inertia, torsional
It = 44.2 cm4
Resistance Moment, x-axis
Wx = 19.29 cm3
Resistance Moment, y-axis
Wy = 10.29 cm3
Telescope Profile 8 80x40, natural
0.0.608.49

Details

Telescope 8 80x40 is a heavy-duty strut of adjustable length. It is particularly suitable for adjusting the height or inclination of equipment. The adjustable plain bearings and extended support width also enable this telescope to be used for constructing length-adjustable table legs.
Telescope Profile 8 80x40 supports and guides the inside profile. The outer profile can be connected directly to a profile groove via its end face or using fastening elements (e.g. Hinge 8 80x40, heavy duty).
Telescope Inner Profile 8 80x40 mounted in a sliding bearing is either secured with Telescope Securing Set 8 80x40 at the desired height or is located via predrilled holes using Telescope Locking Plunger 8 80x40.
Telescope Inner Profile 8 80x40 (length B) must be 20 mm shorter than Telescope Profile 8 80x40 (length A) in order that it can be inserted completely in the assembled telescope, and stroke H thereby maximised.
Lmin. = A + 20 mm
Lmax. = Lmin. + H
B ≥ H x 1.2 ^ B ≥ H + 60 mm
B ≤ A - 20 mm
Max. load in telescope direction: 750 N
Telescope Connection Set 8 80x40 contains all components required for connecting Telescope Profile 8 80x40 and for constructing a telescope:
a = Telescope Connecting Plate 8 80x40
b = Telescope Cap 8 80x40
c = Telescope Sliding Cap 8 80x40
Telescope Connecting Plate 8 80x40 is screwed to the Telescope Profile and offers various possibilities for fastening to a connecting structure.
To secure the telescope cap (with Telescope Profile 8 80x40) and telescope sliding cap (with Telescope Inner Profile 8 80x40), the Telescope Connection Set is provided with self-tapping screws DIN 7500.
After assembly of the two telescope profiles, the plain bearings of the Telescope Sliding Cap and Telescope Cap are adjusted free of play using screws M2.5x30 (1.5 A/F).
Telescope Connecting Plate 8 80x40 offers various possibilities for attaching the inside profile to a connecting structure. It is used for screw connection with Line 8 components or other parts. Suitable through holes and countersinks are provided in the Connecting Plate for this purpose.
Function of the holes in the Telescope Connecting Plate:
d = Securing to Telescope Profile 8 80x40 using screws M6x22
e = Securing to Telescope Inner Profile 8 80x40 using screws DIN 7984-M5x20
f = Through hole ⌀ 6.3 for adapting other products to the Telescope Inner Profile 8 80x40
g = Through hole ⌀ 8.5 for adapting other products to the Telescope Profile 8 80x40 by press-fitting an M8 nut
On request, your local item partner can provide the Telescope Profiles machined ready for use with the Telescope Securing Set or Telescope Locking Plunger.
For lateral connection of Telescope Profiles 8 80x40, it is advisable to tap M6 threads in the area of the central rib and to use Automatic-Fastening Sets 8.
Telescope Profile 8 80x40, natural
0.0.608.49

Accessoires / Service

Telescope Inner Profile 8 80x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.608.50
Telescope Connection Set 8 80x40
Delivery unit
1 set
Article-No.
0.0.608.57
Telescope Securing Set 8 80x40
Delivery unit
1 set
Article-No.
0.0.608.48
Telescope Locking Plunger 8 80x40
Delivery unit
1 set
Article-No.
0.0.609.73
Telescope Connecting Plate 8 80x40
Delivery unit
1 set
Article-No.
0.0.694.43
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Telescope Profile 8 80x40, natural
0.0.608.49

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
76042100