Hinge 6 Al PP4, light duty
0.0.489.03

Hinge 6 Al PP4, light duty

0.0.489.03

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/48903
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Classification
Hinge 6 Al PP4, light duty
0.0.489.03

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 86 g
ESD
ESD-safe = No
cleanroom suitability
Yes
Hinge 6 Al PP4, light duty
0.0.489.03

Details

2 hinge leaves, Al, anodized, natural
2 T-Slot Nuts 6 St M5, bright zinc-plated
2 Countersunk Screws DIN 7991-M5x12, bright zinc-plated
Hinge Al light, Pin Set D6
Notes on Use and Installation
Slimline high-stability aluminium hinges
Hinges Al, light duty are suitable for use with swivel doors and lids designed with either profiles or solid panels.
Surface-mounted hinges or fastening in the door gap
Hinges Al, light duty can be surface-mounted. This enables doors to be fitted to the fixed outer frame with virtually no door gap (designation "0").
When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed.
Combination of Line 6 and 8 Profiles
The many possible combinations enable doors to be fitted in Line 6 and 8 frames and allow different profile sizes to be combined with each other.
Hinges Al, light duty are available as complete sets for all popular combinations of profiles and for combinations of profiles and panel elements.
Each of the sets consists of 2 Hinge Leaves and the Hinge Pin and the fastening elements (screws and T-Slot Nuts) for the relevant profile lines.
The Hinge Pin is supplied with the relevant hinges. It is pressed into one of the Hinge Leaves. Right-hand or left-hand hinges are possible by inserting the pin into the Hinge Leaf in the appropriate direction.
Lift-off doors must be fitted with the same types of hinges. Fixed doors must be fitted with at least one right-hand and one left-hand hinge.
The Hinge Pins must be greased before installation.
Arrangement of one right-hand hinge and one left-hand hinge for constructing a door that cannot be lifted off.
F ≤ 500 N
Irrespective of line or version, all Hinges Al light duty, have the connection dimensions shown here.
Hinge 6 Al PP4, light duty
0.0.489.03

Tools

Key with T-Handle 3 A/F
Delivery unit
1 pce.
Article-No.
0.0.370.59
Key Insert 3 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.650.51

Downloads

Assembly instruction(397 KB)
Hinge 6 Al PP4, light duty
0.0.489.03

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
eCl@ss 8.0
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
83021000