Sealing Brush KW, black
0.0.488.47

Sealing Brush KW, black

0.0.488.47

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/48847
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Sealing Brush KW, black
0.0.488.47

Attributes

Line
Work Bench System
Material
PA
Property
black
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 40.0 g/m
ESD
ESD-safe = Yes
Length, rated
L = 2000 mm
Sealing Brush KW, black
0.0.488.47

Details

Sealing Brush KW is secured to Lid Profile 160 KW by inserting it into the appropriate groove. A centre punch or similar is then used on the underside of the groove in order to deform it and ensure that Sealing Brush KW is permanently held in position.
Sealing Brush KW, black
0.0.488.47

Accessoires / Service

Lid Profile 160 KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.78
Conduit Cap 160-45° KW
Delivery unit
1 set
Article-No.
0.0.474.98
Catch 160 KW, black
Delivery unit
1 pce.
Article-No.
0.0.474.70
Support Profile KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.75
Wall Profile 160-45° KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.76
Flexible Conduit E
Delivery unit
1 pce.
Article-No.
0.0.635.78
Wall Profile KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.79

Downloads

ESD Product Qualification(324 KB)
Sealing Brush KW, black
0.0.488.47

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35030190
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
96035000