Document Holder 8 Support Profile, natural
0.0.485.90

Document Holder 8 Support Profile, natural

0.0.485.90

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/48590
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Document Holder 8 Support Profile, natural
0.0.485.90

Attributes

Line
Work Bench System
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 0.68 kg/m
ESD
ESD-safe = No
Document Holder 8 Support Profile, natural
0.0.485.90

Details

Document Holders can be constructed in any sizes as either clipboards or frames for documents.
item’s sales partners provide design assistance and supply either individual components, complete frames or building kits.
The tables overleaf show the dimensions required for Document Holders together with the various sizes.
A protective panel can be used in Document Holder frames that are enclosed on all sides. This too is held in position by the Lid Profile.
Document Holder 8 Support Profile, natural
0.0.485.90

Accessoires / Service

Document Holder 8 Leaf Spring, stainless
Delivery unit
1 pce.
Article-No.
0.0.486.76
Document Holder 8 Cap Set
Delivery unit
1 set
Article-No.
0.0.485.76
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Document Holder 8 Support Profile, natural
0.0.485.90

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
44111501
UNSPSC 9.0
44111501
customs tariff number
76042990