Security Limit Switch compact
0.0.473.90

Security Limit Switch compact

0.0.473.90

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/47390
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Security Limit Switch compact
0.0.473.90

Attributes

Line
line 6
line 8
Delivery unit
1 pce.
Weight
m = 80 g
ESD
ESD-safe = No
Voltage (DC)
U = 24 V DC
Voltage, primary
U1 = 230 V AC
Security Limit Switch compact
0.0.473.90

Details

Casing, PA-GF, black
Positive break
Rated voltage: 24 V AC/DC / 230 V AC, 4A
Protection: IP 67, EN 60529
Test certification to BG-GS-ET-15
Washers
B10d switch (NC) 2,000,000
B10d switch (NO) 1,000,000
Note: at 10% and with ohmic load
Service life: 20 years
Compact Security Limit Switch or electrical and mechanical securing of swing, lifting and sliding doors.
When the actuator is pressed in, the contact is closed.
Illustration of circuits:
Security Limit Switch compact
Wiring diagram:
Security Limit Switch compact
Security Limit Switch compact
0.0.473.90

Accessoires / Service

Security Switch Connecting Cable M12x1 Code A
Delivery unit
1 pce.
Article-No.
0.0.473.25
Fastening Set 6-8 for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.22
Fixed Actuator for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.23
Movable Actuator for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.24

Downloads

Assembly instruction(548 KB)

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list
Security Limit Switch compact
0.0.473.90

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27130690
eCl@ss 4.0
27131002
eCl@ss 4.1
27130601
eCl@ss 5.0
27130601
eCl@ss 5.1
27130601
eCl@ss 6.0.1
27130690
eCl@ss 7.1
27130690
eCl@ss 8.0
27130690
UNSPSC 7.0
39121501
UNSPSC 9.0
39121501
customs tariff number
85365080