Conveyor Roller TRA50 (Chain-Driven), Housing Profile with Side Guide, natural
0.0.463.39

Conveyor Roller TRA50 (Chain-Driven), Housing Profile with Side Guide, natural

0.0.463.39

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/46339
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Conveyor Roller TRA50 (Chain-Driven), Housing Profile with Side Guide, natural
0.0.463.39

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 0.91 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 3.36 cm2
Conveyor Roller TRA50 (Chain-Driven), Housing Profile with Side Guide, natural
0.0.463.39

Details

After fitting, the bearing blocks are covered by the Housing Profile, which stretches along the entire length of the roller conveyor. The design of the Housing Profile with Side Guide ensures that transported goods are kept on track and the side guide itself incorporates a Line 5 groove that enables users to attach a Slide Strip 5 or other guide element.
Conveyor Roller TRA50 (Chain-Driven), Housing Profile with Side Guide, natural
0.0.463.39

Accessoires / Service

Conveyor Roller TRA50 (Chain-Driven), Housing End Cap Set
Delivery unit
1 set
Article-No.
0.0.463.48
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Conveyor Roller TRA50 (Chain-Driven), Housing Profile with Side Guide, natural
0.0.463.39

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
76042100