Polycarbonate 5mm, tinted
0.0.457.15

Polycarbonate 5mm, tinted

0.0.457.15

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/45715
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 3020x2020 mm
≥1
on application
1 pce. panel dimensions. approx. 3050x2050 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Polycarbonate 5mm, tinted
0.0.457.15

Attributes

Material
PC
Property
tinted
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm
Weight, spec. Surface
m = 6.00 kg/m2
ESD
ESD-safe = No
Length, rated
L = 3050 mm
Polycarbonate 5mm, tinted
0.0.457.15

Details

Thickness tolerance ± 5 %
Polycarbonate is a transparent plastic with very good visual properties and a smooth, glossy surface. It benefits from exceptional impact resistance and toughness which makes Polycarbonate panels elastic and virtually unbreakable. They can be used over a wide range of temperatures (from -40°C to +135°C).
Polycarbonate is suitable for safety doors and panelling. Subjecting Polycarbonate panels to UV light or cooling lubricants over a lengthy period can embrittle the material, weakening the safety panel.
When using Polycarbonate panels with other materials (aluminium, steel), the different thermal expansions should be taken into account.
Polycarbonate 5mm, tinted
0.0.457.15

Accessoires / Service

Saw Cut for Panel Elements Cat. 1
Delivery unit
1 pce.
Article-No.
0.0.475.48

Downloads

Datasheet(258 KB)
Polycarbonate 5mm, tinted
0.0.457.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360402
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39206100