Conduit Profile U 40x40 E, natural
0.0.452.20

Conduit Profile U 40x40 E, natural

0.0.452.20

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/45220
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Conduit Profile U 40x40 E, natural
0.0.452.20

Attributes

Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 0.45 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Cross-sectional area
A = 1.7 cm2
Conduit Profile U 40x40 E, natural
0.0.452.20

Details

Simple aluminium conduits for installation of cables and hoses. The conduits are made from U-section Conduit Profiles and a matching Lid Profile.
They are available in the modular dimensions of Profiles 6 and 8.
Simple aluminium conduits for installation of cables and hoses. The conduits are made from U-section Conduit Profiles and a matching Lid Profile.
They are available in the modular dimensions of Profiles 6 and 8.
Conduit Profiles U are available with or without screw channels (SE) for fastening metal end caps in place. A corresponding length of Lid Profile E can be ordered as a top covering for the conduit.
Conduit Profile U 40x40 E, natural
0.0.452.20

Accessoires / Service

Lid Profile D40 E, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
7.0.001.46
Cable Entry Protector Lid 40, black
Delivery unit
1 set
Article-No.
0.0.479.76
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(323 KB)
Conduit Profile U 40x40 E, natural
0.0.452.20

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990