Cover Profile 8 Al, black
0.0.452.04

Cover Profile 8 Al, black

0.0.452.04

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/45204
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Cover Profile 8 Al, black
0.0.452.04

Attributes

Line
line 8
Material
Al, anodized
Property
black
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 32 g/m
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Cover Profile 8 Al, black
0.0.452.04

Details

Cover Profile Al seals the grooves in the profile sides against dust and makes cleaning easier. This enables electric cables or pipes to be installed out of sight and protected in the grooves of Profiles 8, 10 and 12
Cover Profile 8 Al, black
0.0.452.04

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Cover Profile 8 Al, black
0.0.452.04

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990