Step Drill, Clamp Profile 6 30x30
0.0.431.20

Step Drill, Clamp Profile 6 30x30

0.0.431.20

Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/43120
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Step Drill, Clamp Profile 6 30x30
0.0.431.20

Attributes

Line
line 6
Material
High-performance, high-speed steel
Delivery unit
1 pce.
Weight
m = 63 g
ESD
ESD-safe = No
Step Drill, Clamp Profile 6 30x30
0.0.431.20

Details

Shaft: ø 11 mm
Step Drill, Clamp Profile 6 30x30
0.0.431.20

Accessoires / Service

Drilling Jig 6, Clamp Profile 6 30x30
Delivery unit
1 pce.
Article-No.
0.0.434.23
Step Drill, Clamp Profile 6 30x30
0.0.431.20

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21180123
eCl@ss 4.0
21010101
eCl@ss 4.1
21010101
eCl@ss 5.0
21010101
eCl@ss 5.1
21010101
eCl@ss 6.0.1
21180102
eCl@ss 7.1
21180107
eCl@ss 8.0
21180107
UNSPSC 7.0
27112801
UNSPSC 9.0
27112801
customs tariff number
82075070