Clip 8 St, bright zinc-plated
0.0.428.97

Clip 8 St, bright zinc-plated

0.0.428.97

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/42897
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Clip 8 St, bright zinc-plated
0.0.428.97

Attributes

Line
line 8
Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 2.5 g
ESD
ESD-safe = No
Clip 8 St, bright zinc-plated
0.0.428.97

Details

Recommended amount: 5 pce./m
Clip 8 St is a fastening element with two clamping springs. Its uses include fixing in place curved Cover Profiles and Frame Profile 8 31x20. First, press the metal Clips onto the fastening geometry on the profile, ensuring they are evenly spaced. Next, push the profile onto the Line 8 groove.
The round and flat Cover Profiles R, W and F are inserted into the grooves of Profiles 8 in conjunction with Clip 8 St.

Applications

Microscope trolley - Art. no. EX-01110

This microscope trolley has closed grooves throughout and its fastening elements are entirely concealed.

More information
PDF CAD Parts list Drawing
Clip 8 St, bright zinc-plated
0.0.428.97

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
22320204
eCl@ss 4.0
22041204
eCl@ss 4.1
22041204
eCl@ss 5.0
22320204
eCl@ss 5.1
22320204
eCl@ss 6.0.1
23210192
eCl@ss 7.1
22320204
eCl@ss 8.0
22320204
UNSPSC 7.0
31162305
UNSPSC 9.0
31162305
customs tariff number
73269098