Castor D125 swivel with double-brake
0.0.418.10

Castor D125 swivel with double-brake

0.0.418.10

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/41810
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Castor D125 swivel with double-brake
0.0.418.10

Attributes

Line
line 6
line 8
line 12
Delivery unit
1 pce.
Weight
m = 860 g
ESD
ESD-safe = No
cleanroom suitability
No
Load-carrying capacity = 100 kg/Rolle
Castor D125 swivel with double-brake
0.0.418.10

Details

Steel sheet casing bright zinc-plated, black
Swivelling axis with sealed ball bearing
Wheel axle with sealed ball bearing
Dust shield
Tyre TPE, track-free, 80 Sh A, grey
The castors can be secured in the end faces of all Profile Lines by means of a thread in the core bore (counter boring and tapping may be required) or by using Base Plates.
The castors can be fitted to the groove side of the profiles using appropriate Base Plates (thread lengths may need to be compensated by washers DIN 125). A combination with Floor-Fastening Plate 8 is also possible for specific applications.
Carrying capacity 100 kg/castor
If the floor is uneven or the weight is distributed unevenly, the load is calculated separately for each Castor using the following formula:
Castor D125 swivel with double-brake
0.0.418.10

Accessoires / Service

Castor Support 8 80x40
Delivery unit
1 set
Article-No.
0.0.642.76

Downloads

Datasheet(245 KB)
Castor D125 swivel with double-brake
0.0.418.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370201
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000