Pneumatic Connecting Set 8 G1/4, black
0.0.411.72

Pneumatic Connecting Set 8 G1/4, black

0.0.411.72

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/41172
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Pneumatic Connecting Set 8 G1/4, black
0.0.411.72

Attributes

Line
line 8
Material
St
Property
black
Delivery unit
1 set
Weight
m = 24 g
ESD
ESD-safe = No
Thread
M8
Torque
M = 25 Nm
Pneumatic Connecting Set 8 G1/4, black
0.0.411.72

Details

Pneumatic Connector, St
Cap, PA-GF
Seal, NBR
For connecting core bores and profile cavities which are to be used as compressed-air conduits.
Suitable for connections G1/8 and G1/4.
Supply of compressed air to the profile cavity by means of a central bore in the T-slot in conjunction with a Pneumatic Connecting Set. The seal is provided at the taper seat of the Pneumatic Connector.
When using the Pneumatic Connector (with inner thread c) in conjunction with the core bore, an appropriate thread of length (b) or, in the case of connections made at 90°, bores of diameter (a) must be provided, and a T-Slot Nut St to retain the fitting.

Applications

Machine enclosure - Article EX-01082

This machine enclosure with work bench has been fitted with noise-insulating material on the front. Steel Mesh on the top provides ventilation and ensures maximum occupational safety.

More information
PDF CAD Parts list Drawing
Pneumatic Connecting Set 8 G1/4, black
0.0.411.72

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
37150190
eCl@ss 4.0
27250406
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
eCl@ss 6.0.1
27299220
eCl@ss 7.1
27290290
eCl@ss 8.0
27290290
UNSPSC 7.0
27131601
UNSPSC 9.0
27131601
customs tariff number
73269098