Direct-Fastening Set 8 90°, stainless
0.0.388.67

Direct-Fastening Set 8 90°, stainless

0.0.388.67

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/38867
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Classification
Direct-Fastening Set 8 90°, stainless
0.0.388.67

Attributes

Line
line 8
Property
stainless
Delivery unit
1 set
Weight
m = 30 g
ESD
ESD-safe = Yes
Tightening torque, stainless
Mstainl. = 5.5 Nm
Direct-Fastening Set 8 90°, stainless
0.0.388.67

Details

Fastener, die-cast steel
Countersunk Screw M8x27, St
O-ring, NBR, black
Hexagon Socket Head Cap Screw DIN 7984-M6x14, St
Direct-Fastening Set 8 90° is used for right-angled connection of Profiles 8. The profile can be secured at the end face and at any angle. The core bore must have an M8x18 thread.
Direct-Fastening Set 8 90°, stainless
0.0.388.67

Accessoires / Service

Profile Machining, End-Face Thread, M8x20
Delivery unit
1 pce.
Article-No.
0.0.026.95
Direct-Fastening Set 8 90°, stainless
0.0.388.67

Tools

L-Key 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.440.74

Downloads

Finding the right fastener fast(2 MB)
ESD Product Qualification(347 KB)
Direct-Fastening Set 8 90°, stainless
0.0.388.67

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200