Double-Bearing Unit 8 D14 c
0.0.294.26

Double-Bearing Unit 8 D14 c

0.0.294.26

View CAD-Data Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/29426
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Application
  • Classification
Double-Bearing Unit 8 D14 c
0.0.294.26

Attributes

Line
line 8
Material
Al, anodized, natural
Delivery unit
1 pce.
Weight
m = 880 g
ESD
ESD-safe = No
Torque, bolt
Mbolt = 20 Nm
Load Factor, dynamic
C = 15600 N
Load Factor, static
C0 = 8800 N
Double-Bearing Unit 8 D14 c
0.0.294.26

Details

2 Bolts 8 D14 c
2 Rollers D14
2 Button-Head Screws ISO 7380-M8x16, St, bright zinc-pl.
2 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
Notes on Use and Installation
Bearing Units are used in conjunction with a carriage plate for constructing the sliding carriages.
Bearing Units e (eccentric) and c (centric) differ in the geometry of the bolts.
The eccentric bolts can be adjusted subsequently so as to ensure that the guide unit is free from play. Bearing Units should therefore always be used in pairs in both centric and eccentric versions.
The Bearing Units must always be equipped with End Cap and Lubricating Systems in order to prevent premature wear.
If there are undefined loads on the guide unit such as impact loads that could cause movement in the Bearing Units, the Bearing Units will need to be reinforced. You can do this by drilling and pinning (a) the Units in the positions indicated or the areas shown in dark grey.
a = ISO 8735-D-6m6x32 dowel pin
Double-Bearing Unit 8 D14 c
0.0.294.26

Accessoires / Service

End Cap and Lubricating System 8 D14, black
Delivery unit
1 set
Article-No.
0.0.294.46
Roller D14, stainless
Delivery unit
1 pce.
Article-No.
0.0.488.20
End Cap and Lubricating System 8 D14, grey
Delivery unit
1 set
Article-No.
0.0.630.10

Downloads

Assembly instruction(404 KB)
Technical documentation(1 MB)

Videos

item rack drive

The innovation in the item rack drive: the rack sits entirely in the groove, segmented and fully modular in a modular dimension of 80 mm. The innovative clamp technology secures the rack without screw fixings and also locks together the segments. How does this benefit you? You get a rack drive that is unrivalled in its compact design. There's nothing above it and no space is wasted. High rigidity and long service life with minimum maintenance.

Applications

Robust, low-maintenance positioning system - Article EX-01005

This robust, low-maintenance, two-axis positioning system is easily fixed in place as and when required.

More information
PDF CAD Parts list

Applications

Linear slide with timing-belt drive - Article EX-01019

Reliable process automation technology from item.

More information
PDF CAD Parts list

Applications

Compound slide with timing-belt drive - Article EX-01020

Compound slides from item provide precise and cost-effective dynamic solutions.

More information
PDF CAD Parts list

Applications

Cutting table with two movable panels - Article EX-01027

Functional cutting table with two movable panels mounted on roller bearings.

More information
PDF CAD Parts list

Applications

3-axis handling - Article EX-01078

item linear technology can be used to design highly accurate 3-axis handling systems. Movement along the X axis is controlled by two synchronised KLE 8. Movement along the Y axis is controlled by roller guide 8 D10 with timing-belt drive, while roller guide 8 D14 with timing-belt drive takes care of the Z axis.

More information
PDF CAD Parts list Drawing
Double-Bearing Unit 8 D14 c
0.0.294.26

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84832000