Drilling Jig 8, Clamp Profile 8 40x40
0.0.265.22

Drilling Jig 8, Clamp Profile 8 40x40

0.0.265.22

Assign to comparison list Compare products https://bg-product.item24.com/en/directlink/pro/26522
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Drilling Jig 8, Clamp Profile 8 40x40
0.0.265.22

Attributes

Line
line 8
Material
St, black
Delivery unit
1 pce.
Weight
m = 880 g
ESD
ESD-safe = No
Drilling Jig 8, Clamp Profile 8 40x40
0.0.265.22

Details

Drill bush, St, hardened and polished
Slewable longitudinal limit stop
Clamp attachment on the profile
Depth limit stop for the Step Drill
Drilling Jigs for precisely positioned machining (stepped bores) for 90° connection of Clamp Profiles 6 30x30 and 8 40x40.
Drilling Jig 8, Clamp Profile 8 40x40
0.0.265.22

Accessoires / Service

Step Drill, Clamp Profile 8 40x40
Delivery unit
1 pce.
Article-No.
0.0.265.21
Drilling Jig 8, Clamp Profile 8 40x40
0.0.265.22

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75
Drilling Jig 8, Clamp Profile 8 40x40
0.0.265.22

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21170208
eCl@ss 4.0
21030102
eCl@ss 4.1
21030102
eCl@ss 5.0
21170203
eCl@ss 5.1
21170203
eCl@ss 6.0.1
21170203
eCl@ss 7.1
21170203
eCl@ss 8.0
21170203
UNSPSC 7.0
27112825
UNSPSC 9.0
27112825
customs tariff number
73269098